The N2750/1/2A InfiniiMode Differential Active Probes are versatile low-cost probe solutions. The probes include InfiniiMode operation modes. InfiniiMode allows convenient measurements of differential, single ended, and common mode signals with a single probe tip without reconnecting the probe to change the connection. The probe's InfiniiMode provides the following modes of operation:
- A - B (differential)
- A - ground (single-ended A)
- B - ground (single-ended B)
- (A+B)/2 - ground (common mode)
The probes are compatible with the Infiniium oscilloscope's AutoProbe interface, which completely configures the Infiniium series of oscilloscopes for the probes.
Links to PDF Documents
- N2750/1/2A Differential Probes User Guide. Contains all of the user information on the probes and probe tips.
- Data Sheet
- N2750A Series InfiniiMode Differential Probes One Pager
- N5442A Precision BNC Adapter Quick Start Guide. This Quick Start Guide describes how to use the N5442A Precision BNC Adapter.
- E2655C Probe De-skew and Performance Verification Kit User's Guide.
Availability
Model Number | Available | Discontinued |
---|---|---|
N2750A | ♦ | |
N2751A | ♦ | |
N2752A | ♦ |
Compatibility
Oscilloscope Series | N2750A | N2751A | N2752A |
---|---|---|---|
HD3-Series | ♦ | ||
UXR-Series | ♦
With N5442A (50 Ω) adapter cascaded with the N2852A adapter when using with UXR-Series 40GHz or higher With N5442A (50 Ω) adapter when using with UXR-Series 13GHz to 33 GHz |
||
Z-Series | ♦ (with N5442A adapter |
♦ (with N5442A adapter |
♦ (with N5442A adapter) |
V-Series | ♦ (with N5442A adapter |
♦ (with N5442A adapter |
♦ (with N5442A adapter) |
S-Series | ♦ | ♦ | ♦ |
EXR-Series | ♦ | ♦ | ♦ |
MXR-Series | ♦ | ♦ | ♦ |
90000 Q-Series | ♦ (with N5442A adapter |
♦ (with N5442A adapter |
♦ (with N5442A adapter) |
90000 X-Series | ♦ (with N5442A adapter |
♦ (with N5442A adapter |
♦ (with N5442A adapter) |
90000A Series | ♦ | ♦ | |
86100D DCA-X | |||
80000B Series | |||
9000 H-Series | |||
9000 Series | ♦ | ♦ | ♦ |
8000 Series | |||
7000 Series | |||
6000 X-Series | ♦ | ♦ | ♦ |
6000 Series | |||
5000 Series | |||
4000 X-Series | ♦ | ♦ | ♦ |
3000T X-Series | ♦ | ♦ | ♦ |
2000 X-Series | |||
1000 Series |